,Model##other##,Design Primary Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Primary Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Supply Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Supply Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Fan HP##Other##,Primary Air Connection Height##HVAC_Duct_Size##inches,Primary Air Connection Width##HVAC_Duct_Size##inches,Induced Air Connection Width##HVAC_Duct_Size##inches,Induced Air Connection Height##HVAC_Duct_Size##inches,Supply Air Connection Width##HVAC_Duct_Size##inches,Supply Air Connection Height##HVAC_Duct_Size##inches,Heating Water Connection Diameter##pipe_size##inches,Number of Poles##other##,Length##length##inches,Width##length##inches,Height##length##inches,Coil Section Length##length##inches,Heating Coil Row Count##Other##,Primary Air Connection Length##length##inches,Sound Attenuator Length##Length##Inches,Supply Air Offset Bottom##Length##Inches,Control Box Length##length##inches,Control Box Width##length##inches,Control Box Height##length##inches,Supply Air Connection Offset Front##length##inches,Supply Fan HP##Electrical_Power##Horsepower,Clearance Offset Top##length##inches,Coil Outlet Connection Offset Center##length##inches,Coil Inlet Connection Offset Center##length##inches,Coil Out Connections Offset Top##length##inches,Coil In Connections Offset Bottom##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,CTRL Clearance for Control Box##length##inches,Clearance Offset Bottom##length##inches,Include Clearance##Other##,Offset Applies to Unit Bottom##Other##,Family Load Status##other##
"Size 7, Std 18""x16"" Primary Air, No ECM, 1 Row Coil",MQFCI600,950,5600,2200,4390,3/4 HP,18,16,23,20,38,20,0.875,1,46,46,20,5,1,5.125,24,0,18,6.5,12,4,0.75,1,0.625,0.625,0.5625,0.5625,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 7, Std 18""x16"" Primary Air, No ECM, 2 Row Coil",MQFCI600,950,5600,2200,4390,3/4 HP,18,16,23,20,38,20,0.875,1,46,46,20,5,2,5.125,24,0,18,6.5,12,4,0.75,1,0.625,0.625,0.5625,0.5625,14.25,0,42,1,1,0,Valid - Type loaded via type catalog